IESNA:LM-63-2002
[TEST]P1390553
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-930-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 90CRI 3000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9182.5
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
33.9 45.2 48.0 50.8 53.7 59.3 65.0 70.6 76.3 84.7 96.0 113.0 144.1 177.9 180.8 177.9 180.8 200.5 276.8 454.7 618.6 717.4 728.7 694.8 
680.7 494.3 401.1 344.6 313.5 282.5 251.4 211.8 135.6 62.1 25.4 2.8 0.0 0.0 
33.9 45.2 48.0 53.7 56.5 65.0 70.6 81.9 90.4 107.3 146.9 223.1 336.1 401.1 449.1 514.1 618.6 844.5 1384.0 2290.7 3341.4 3581.5 
3217.1 2700.2 2556.2 2053.4 1497.0 1062.0 731.6 519.7 370.0 279.6 132.8 70.6 25.4 2.8 0.0 0.0 
33.9 45.2 48.0 53.7 62.1 70.6 81.9 107.3 163.8 358.7 680.7 1081.8 1443.3 1844.4 2239.8 2666.4 3180.4 4225.5 6637.6 9530.0 
11137.1 11374.4 10939.4 10501.6 10357.5 10018.6 9383.1 8030.1 5640.6 3194.5 1539.4 590.3 183.6 93.2 31.1 2.8 0.0 0.0 
33.9 42.4 45.2 53.7 65.0 76.3 98.9 149.7 367.2 1019.7 1793.6 2544.9 3341.4 3914.8 4547.5 5154.8 6298.7 8886.0 12216.1 
15275.0 16272.1 16563.0 16633.6 16995.2 17111.0 17221.1 15848.4 12515.5 9456.5 6572.7 4479.7 1302.1 364.4 104.5 22.6 2.8 0.0 
0.0 
33.9 39.5 45.2 53.7 65.0 79.1 107.3 209.0 635.5 1652.3 2869.7 3838.5 4606.8 5358.1 6276.1 7292.9 9134.5 12894.0 18147.6 
20811.1 21700.8 21876.0 22584.9 23344.7 23392.7 22562.3 19641.8 15800.4 12227.4 9953.6 6527.5 2022.4 666.6 141.2 28.2 2.8 0.0 
0.0 
33.9 36.7 42.4 50.8 65.0 79.1 115.8 226.0 827.6 2093.0 3437.4 4318.7 5081.3 6013.4 7047.2 8321.1 10654.1 15063.2 20537.1 
23158.3 24290.9 24923.6 26093.0 26666.4 26598.6 25234.3 21706.5 17286.1 14526.5 11851.7 7208.2 2827.4 901.0 138.4 28.2 0.0 
0.0 0.0 
33.9 33.9 39.5 48.0 62.1 76.3 104.5 209.0 714.6 1785.1 2914.9 3858.3 4556.0 5233.8 6115.1 7168.6 8919.9 12538.1 17687.2 
20480.6 21223.5 21384.5 21963.5 22551.0 22613.2 21633.0 18746.4 15227.0 12026.8 9679.7 6420.1 2104.3 909.5 189.2 25.4 0.0 0.0 
0.0 
33.9 33.9 39.5 48.0 59.3 73.4 93.2 152.5 423.7 1042.3 1872.7 2649.4 3361.2 3866.8 4380.8 4965.5 5894.8 8357.8 12072.0 
15001.1 15961.4 16161.9 16235.4 16506.5 16633.6 16647.8 15125.3 12182.2 9111.9 6629.2 4488.2 1443.3 553.6 138.4 19.8 0.0 0.0 
0.0 
33.9 33.9 39.5 45.2 53.7 65.0 76.3 98.9 161.0 398.3 745.7 1155.2 1525.2 1858.5 2237.0 2640.9 3098.5 4171.8 6468.2 9637.3 
11173.8 11363.1 10843.4 10366.0 10216.3 9727.7 8990.5 7321.2 5281.9 3183.2 1629.8 660.9 220.3 104.5 31.1 0.0 0.0 0.0 
33.9 31.1 36.7 42.4 48.0 53.7 65.0 70.6 81.9 104.5 152.5 245.7 347.4 403.9 457.6 542.3 666.6 864.3 1324.7 2403.7 3527.8 3745.3 
3239.7 2655.1 2544.9 1926.3 1398.1 929.3 624.2 474.5 384.1 305.0 163.8 76.3 22.6 0.0 0.0 0.0 
33.9 31.1 33.9 39.5 45.2 50.8 56.5 62.1 67.8 76.3 87.6 107.3 144.1 177.9 177.9 175.1 183.6 200.5 251.4 454.7 711.8 773.9 697.7 610.1 
590.3 443.5 361.5 319.2 296.6 285.3 265.5 237.3 172.3 67.8 19.8 0.0 0.0 0.0 
33.9 31.1 33.9 36.7 42.4 48.0 50.8 56.5 56.5 62.1 67.8 76.3 81.9 98.9 104.5 101.7 90.4 87.6 90.4 93.2 96.0 107.3 124.3 138.4 138.4 161.0 
177.9 189.2 197.7 194.9 192.1 169.5 144.1 81.9 19.8 0.0 0.0 0.0 
33.9 28.2 31.1 33.9 36.7 39.5 42.4 42.4 42.4 45.2 45.2 48.0 50.8 50.8 50.8 53.7 53.7 56.5 53.7 50.8 50.8 50.8 50.8 50.8 53.7 62.1 
70.6 73.4 76.3 81.9 96.0 110.2 107.3 84.7 31.1 0.0 0.0 0.0 
33.9 28.2 28.2 31.1 31.1 31.1 33.9 33.9 33.9 33.9 33.9 36.7 33.9 33.9 33.9 33.9 33.9 33.9 36.7 36.7 39.5 39.5 39.5 42.4 42.4 48.0 
56.5 62.1 65.0 65.0 59.3 50.8 48.0 39.5 22.6 0.0 0.0 0.0 
33.9 25.4 25.4 25.4 25.4 28.2 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4 22.6 22.6 22.6 22.6 22.6 19.8 22.6 25.4 31.1 33.9 33.9 36.7 33.9 28.2 25.4 19.8 16.9 14.1 8.5 2.8 0.0 
0.0 0.0 0.0 
33.9 25.4 22.6 22.6 22.6 22.6 22.6 19.8 19.8 19.8 16.9 16.9 14.1 14.1 11.3 11.3 8.5 11.3 14.1 16.9 14.1 8.5 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.9 25.4 22.6 22.6 19.8 19.8 19.8 16.9 16.9 14.1 11.3 8.5 5.6 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.9 22.6 19.8 19.8 16.9 16.9 16.9 14.1 14.1 8.5 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.9 22.6 19.8 16.9 14.1 14.1 11.3 11.3 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.9 22.6 16.9 14.1 11.3 11.3 8.5 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.9 19.8 16.9 14.1 11.3 11.3 8.5 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.9 19.8 16.9 14.1 11.3 8.5 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.9 19.8 16.9 11.3 8.5 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.9 19.8 14.1 11.3 8.5 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.9 19.8 14.1 11.3 8.5 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.9 19.8 14.1 11.3 8.5 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.9 22.6 16.9 14.1 8.5 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.9 25.4 19.8 16.9 14.1 8.5 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.9 31.1 25.4 22.6 19.8 16.9 14.1 8.5 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.9 36.7 33.9 31.1 28.2 25.4 22.6 19.8 16.9 11.3 8.5 5.6 5.6 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
33.9 39.5 36.7 33.9 31.1 28.2 28.2 25.4 19.8 16.9 11.3 11.3 8.5 8.5 5.6 5.6 5.6 2.8 2.8 2.8 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 0.0 
0.0 0.0 
33.9 42.4 39.5 36.7 33.9 33.9 31.1 28.2 25.4 19.8 16.9 14.1 11.3 11.3 8.5 8.5 8.5 5.6 5.6 5.6 5.6 5.6 5.6 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 5.6 5.6 
2.8 2.8 0.0 
33.9 45.2 42.4 39.5 39.5 36.7 36.7 36.7 31.1 28.2 22.6 19.8 19.8 16.9 14.1 14.1 11.3 11.3 11.3 11.3 11.3 8.5 8.5 8.5 5.6 5.6 5.6 5.6 5.6 5.6 5.6 8.5 8.5 8.5 
8.5 8.5 8.5 0.0 
33.9 45.2 42.4 42.4 42.4 39.5 39.5 39.5 36.7 33.9 31.1 25.4 22.6 22.6 19.8 19.8 16.9 16.9 16.9 16.9 14.1 11.3 11.3 8.5 8.5 8.5 8.5 8.5 8.5 8.5 8.5 8.5 8.5 8.5 
8.5 8.5 8.5 0.0 
33.9 42.4 39.5 39.5 39.5 39.5 39.5 39.5 39.5 33.9 31.1 28.2 28.2 25.4 25.4 22.6 22.6 22.6 22.6 19.8 19.8 16.9 14.1 11.3 11.3 8.5 8.5 8.5 8.5 8.5 8.5 8.5 8.5 
8.5 8.5 8.5 8.5 0.0 
33.9 42.4 39.5 39.5 36.7 36.7 36.7 33.9 33.9 33.9 31.1 31.1 31.1 28.2 28.2 28.2 28.2 28.2 31.1 33.9 31.1 25.4 22.6 19.8 19.8 16.9 16.9 14.1 14.1 
16.9 14.1 11.3 8.5 8.5 5.6 5.6 5.6 0.0 
33.9 39.5 39.5 36.7 36.7 36.7 36.7 36.7 33.9 33.9 33.9 33.9 33.9 33.9 33.9 36.7 36.7 36.7 36.7 36.7 36.7 39.5 45.2 50.8 53.7 53.7 
48.0 42.4 39.5 33.9 31.1 28.2 25.4 16.9 11.3 5.6 2.8 0.0 
33.9 42.4 39.5 39.5 39.5 39.5 42.4 39.5 39.5 39.5 42.4 42.4 42.4 42.4 42.4 45.2 45.2 48.0 48.0 50.8 50.8 53.7 53.7 56.5 56.5 62.1 
70.6 76.3 76.3 73.4 70.6 65.0 62.1 53.7 33.9 5.6 2.8 0.0 
33.9 42.4 45.2 45.2 45.2 48.0 48.0 50.8 50.8 50.8 53.7 56.5 56.5 56.5 59.3 62.1 65.0 67.8 65.0 62.1 59.3 62.1 62.1 65.0 67.8 79.1 
87.6 90.4 96.0 101.7 115.8 129.9 124.3 101.7 36.7 5.6 0.0 0.0 
33.9 45.2 48.0 48.0 50.8 56.5 59.3 62.1 65.0 70.6 76.3 81.9 90.4 104.5 113.0 107.3 101.7 98.9 98.9 104.5 107.3 118.6 149.7 158.2 161.0 177.9 
189.2 194.9 197.7 189.2 180.8 163.8 135.6 73.4 28.2 2.8 0.0 0.0 
33.9 45.2 48.0 50.8 53.7 59.3 65.0 70.6 76.3 84.7 96.0 113.0 144.1 177.9 180.8 177.9 180.8 200.5 276.8 454.7 618.6 717.4 728.7 694.8 
680.7 494.3 401.1 344.6 313.5 282.5 251.4 211.8 135.6 62.1 25.4 2.8 0.0 0.0 
